There are no products in your cart
Where to buy    Feedback    Terms    Language    Logout user shpguest1   Help   
ProductfamiliesGuided searchSearch resultYour Cart
Article numberProduct
    PCB PLUG.TERMINAL 8142 / 9 OB 
    pluggable terminal block with screw connection for PCB with stripped headers, 9 -pole, without marking, pitch: 5mm, series: 8142/9 O 
    Classification groupsWieland Product Families
    Unmarked   [...]
    Article number25.602.2953.0 
    EAN Number4015573203624 
    UoQPiece 
     
    Order amount  Add product to the cart

     
    Product view
    Normal
    Produktbild / product image (JPG)
    Similar to illustration, please see article description for details.
    Certification
    VDE-UG UL CSA
    Links
    Maßbild / dimensional drawing (PDF)

    General Data 
    Modular spacing
    5
    mm
    Number of poles
    9
    Mating direction towards connector
    90°
    Marking
    No
    Technical Data 
    Nominal cross section
    2.5
    mm²
    Rated current
    8
    A
    Rated current auxiliary power
    1,000
    V
    Rated voltage auxiliary power
    250
    V
    Rated voltage VG3
    200
    V
    Rated surge voltage
    4
    kV
    Wire strip length
    5
    mm
    Connection Data 
    Minimum cross section solid
    0.14
    mm²
    Maximum cross section solid
    4
    mm²
    Minimum cross section fine stranded
    0.14
    mm²
    Maximum cross section fine stranded
    2.5
    mm²
    Technical Data UL/CSA 
    Cross section UL
    22-12 AWG
    Voltage UL
    300
    V
    Current field wiring
    15
    A
    Current factory wiring
    15
    A
    Cross section CSA
    22-12 AWG
    Voltage CSA
    300
    V
    Current CSA
    15
    A
    Additional Data 
    Type of insulation material
    Thermoplastic
    Colour
    Grey
    Height
    13
    mm
    Length
    45
    mm
    Depth
    11.5
    mm

    * Bruttopreis Deutschland / gross price GermanyModule: search-engine-customization-wieland, Build version: 5.3.6, Build date: 2009.10.28-10:40(c) 2003-2006 jCatalog Software AG