There are no products in your cart
Where to buy    Feedback    Terms    Language    Logout user shpguest1   Help   
ProductfamiliesGuided searchSearch resultYour Cart
Article numberProduct
    FEED-THROUGH TERM WKM 2,5/ 15 /V0 
    Feed-through DIN rail terminal block with screw connection for mounting on TS 15, nominal cross section 2.5 mm², width 5 mm, color gray 
    Classification groupsWieland Product Families
    Feed-through blocks 2.5 mm² - selos MINI   [...]
    Article number55.503.1053.0 
    EAN Number4015573210257 
    UoQPiece 
     
    Order amount  Add product to the cart

     
    Product view
    Normal
    Produktbild / product image (JPG)
    Similar to illustration, please see article description for details.
    Certification
    VDE-UG UL CSA
    Links
    Kundenzeichnung / customer drawing (DXF)
    Kundenzeichnung / customer drawing (TIF)
    Tender text (HTM)

     
    General Data 
    Nominal cross section
    2.5
    mm²
    Colour
    Grey
    Number of levels
    1
    Number of clamp positions per level
    2
    Width/grid dimension
    5.0
    mm
    Insulating housing
    PA666
    Inflammability class of insulation material acc. with UL94
    V0
    Explosion-tested version "EEx e"
    Yes
    Technical Data 
    Rated current
    25.0
    A
    Rated voltage
    500
    V
    Rated impulse voltage
    6
    kV
    Pollution degree
    3
    Closing plate required
    Yes
    Connection Data 
    Connection type 1
    Screw connection
    Minimum cross section solid
    0.50
    mm²
    Maximum cross section solid
    4.0
    mm²
    Minimum cross section fine stranded
    0.50
    mm²
    Maximum cross section fine stranded
    2.5
    mm²
    Wire strip length
    9
    mm
    Torque conductor mounting
    0.4
    Nm
    Technical Data UL/CSA 
    Cross section UL
    22-14 AWG
    Voltage UL
    300
    V
    Current factory wiring
    10
    A
    Current field wiring
    10
    A
    Cross section CSA
    22-12 AWG
    Voltage CSA
    600
    V
    Current CSA
    25
    A
    Additional Data 

    * Bruttopreis Deutschland / gross price GermanyModule: search-engine-customization-wieland, Build version: 5.3.6, Build date: 2009.10.28-10:40(c) 2003-2006 jCatalog Software AG