There are no products in your cart
Where to buy    Feedback    Terms    Language    Logout user shpguest1   Help   
ProductfamiliesGuided searchSearch resultYour Cart
Article numberProduct
    FEED-THROUGH TERM WK 6 / U /V0 
    Feed-through DIN rail terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 6 mm², width 8 mm, color gray 
    Classification groupsWieland Product Families
    Feed-through blocks 6 mm² - selos WKN   [...]
    Article number57.506.0055.0 
    EAN Number4015573458369 
    UoQPiece 
     
    Order amount  Add product to the cart

     
    Product view
    Normal
    Produktbild / product image (JPG)
    Similar to illustration, please see article description for details.
    Certification
    VDE-UG UL CSA
    Links
    Kundenzeichnung / customer drawing (DXF)
    Kundenzeichnung / customer drawing (TIF)
    Tender text (HTM)
    3D-Produktbild / 3D product image (PDF)
    CAD-STEP-Daten / CAD STEP data (STP)

     
    General Data 
    Nominal cross section
    6
    mm²
    Colour
    Grey
    Number of levels
    1
    Number of clamp positions per level
    2
    Width/grid dimension
    8.0
    mm
    Insulating housing
    PA666
    Inflammability class of insulation material acc. with UL94
    V0
    Explosion-tested version "EEx e"
    Yes
    Technical Data 
    Rated current
    41.0
    A
    Rated voltage
    800
    V
    Rated impulse voltage
    8
    kV
    Pollution degree
    3
    Closing plate required
    Yes
    Connection Data 
    Connection type 1
    Screw connection
    Minimum cross section solid
    0.50
    mm²
    Maximum cross section solid
    10.0
    mm²
    Minimum cross section fine stranded
    0.50
    mm²
    Maximum cross section fine stranded
    6.0
    mm²
    Wire strip length
    11
    mm
    Torque conductor mounting
    1.2
    Nm
    Technical Data UL/CSA 
    Cross section UL
    22-8 AWG
    Voltage UL
    600
    V
    Current factory wiring
    50
    A
    Current field wiring
    50
    A
    Cross section CSA
    20-8 AWG
    Voltage CSA
    600
    V
    Current CSA
    45
    A
    Additional Data 

    * Bruttopreis Deutschland / gross price GermanyModule: search-engine-customization-wieland, Build version: 5.3.6, Build date: 2009.10.28-10:40(c) 2003-2006 jCatalog Software AG