Article No.     : 57.506.0055.0
Description/Type: MD.FD-THROUGH TER M WK 6 / U /V0
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 6 mm², width 8 mm, color gray

Technical Data:
Nominal cross section: 6 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 8 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": Yes 
Rated current: 41 A
Rated voltage: 800 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 10 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 6 mm²
Insulation strip length: 11 mm
Torque conductor mounting: 1,2 Nm
Cross section UL: 22-8 AWG 
Voltage UL: 600 V
Current factory wiring: 50 A
Current field wiring: 50 A
Cross section CSA: 20-8 AWG 
Voltage CSA: 600 V
Current CSA: 45 A